IESNA:LM-63-2002
[TEST]P1388966
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-850-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10866.1
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
74.6 89.0 123.4 235.4 631.6 1073.7 1481.3 1745.5 2006.7 2342.6 2770.3 3212.5 3826.8 4406.7 4894.8 5305.3 5684.2 6054.6 
6447.9 6967.5 7567.5 8133.1 8279.5 8035.4 7627.8 7162.7 6806.7 6508.2 5377.1 3508.2 1679.4 812.4 430.6 175.1 100.5 
54.5 31.6 0.0 
74.6 91.9 123.4 229.7 585.6 1056.5 1438.3 1725.4 2006.7 2339.7 2727.3 3223.9 3806.7 4332.1 4828.7 5236.4 5612.5 5965.6 
6367.5 6869.9 7492.9 8072.8 8273.7 8029.7 7596.2 7148.4 6775.2 6462.2 5385.7 3516.8 1713.9 812.4 433.5 169.4 97.6 
51.7 31.6 0.0 
74.6 89.0 117.7 223.9 536.8 973.2 1409.6 1702.4 1983.7 2305.3 2690.0 3178.0 3683.3 4208.6 4642.1 4949.3 5259.4 5638.3 
6071.8 6582.8 7289.0 8101.5 8489.0 8331.1 7817.3 7306.3 6958.9 6674.7 5701.5 3872.7 1989.5 918.7 436.4 163.6 103.3 
57.4 34.4 0.0 
74.6 89.0 112.0 192.3 462.2 881.3 1274.6 1619.1 1914.8 2230.6 2601.0 3048.8 3516.8 3981.8 4375.1 4702.4 4923.5 5256.5 
5718.7 6298.6 7108.2 7952.2 8618.2 8652.7 8207.7 7610.6 7217.3 6956.0 6106.2 4573.2 2563.6 1165.6 513.9 186.6 103.3 
66.0 43.1 0.0 
74.6 89.0 109.1 163.6 335.9 683.3 1079.4 1475.6 1797.1 2101.4 2443.1 2868.0 3315.8 3795.2 4200.0 4550.3 4794.3 4989.5 5279.5 
5756.0 6505.3 7553.1 8543.6 8905.3 8569.4 7963.7 7584.7 7323.5 6508.2 5357.0 3450.7 1570.3 703.4 261.2 117.7 80.4 
57.4 0.0 
74.6 86.1 103.3 134.9 229.7 445.0 806.7 1162.7 1558.9 1889.0 2201.9 2557.9 2962.7 3361.7 3823.9 4194.3 4490.0 4708.2 4868.9 
5150.3 5592.4 6390.5 7636.4 8632.6 8891.0 8293.8 7868.9 7550.3 6824.0 5804.8 4386.6 2592.4 1303.4 511.0 180.9 106.2 
77.5 0.0 
74.6 86.1 94.7 114.8 155.0 249.8 433.5 732.1 1059.3 1421.1 1771.3 2150.2 2477.5 2833.5 3221.1 3617.2 3956.0 4266.0 4498.6 
4736.9 5035.4 5506.2 6258.4 7412.5 8566.5 8968.5 8724.4 8408.7 7286.2 6048.8 4831.6 3867.0 2454.6 1159.8 470.8 
152.2 103.3 0.0 
74.6 83.3 91.9 106.2 132.1 178.0 295.7 488.0 778.0 1082.3 1423.9 1779.9 2127.3 2477.5 2822.0 3212.5 3551.2 3898.6 4188.5 4481.4 
4782.8 5179.0 5784.7 6680.4 7926.4 8850.8 9031.6 8931.1 7957.9 6568.5 5210.6 4159.8 2997.1 1685.2 706.2 198.1 
117.7 0.0 
74.6 80.4 89.0 100.5 114.8 140.7 198.1 290.0 467.9 712.0 1001.9 1309.1 1647.9 1989.5 2348.3 2710.1 3057.4 3416.3 3757.9 4088.1 
4435.4 4846.0 5388.5 6097.6 7013.4 8153.1 8675.6 8836.4 8612.5 7570.4 6137.8 4725.4 3356.0 2187.6 970.3 321.5 
134.9 0.0 
74.6 80.4 83.3 89.0 91.9 100.5 109.1 126.3 149.3 189.5 255.5 353.1 488.0 680.4 904.3 1154.1 1423.9 1742.6 2084.2 2468.9 2885.2 3373.2 
3953.1 4647.9 5448.8 6304.3 6824.0 7157.0 7688.1 7406.7 6137.8 4254.6 2563.6 1346.4 565.6 166.5 109.1 0.0 
74.6 77.5 77.5 77.5 80.4 80.4 80.4 83.3 80.4 83.3 83.3 86.1 91.9 97.6 114.8 132.1 157.9 192.3 238.3 304.3 387.6 513.9 683.3 953.1 
1395.2 2176.1 2842.1 3258.4 3846.9 3290.0 2402.9 1688.0 1111.0 574.2 166.5 40.2 11.5 0.0 
74.6 74.6 74.6 71.8 71.8 71.8 71.8 68.9 66.0 66.0 66.0 66.0 63.2 60.3 60.3 60.3 63.2 68.9 74.6 83.3 94.7 103.3 117.7 137.8 180.9 307.2 
459.3 605.7 987.6 1047.9 740.7 450.7 261.2 120.6 48.8 20.1 8.6 0.0 
74.6 71.8 71.8 68.9 66.0 66.0 63.2 60.3 57.4 57.4 54.5 51.7 48.8 45.9 40.2 37.3 34.4 34.4 34.4 34.4 34.4 34.4 31.6 31.6 25.8 23.0 23.0 
23.0 28.7 34.4 25.8 23.0 23.0 17.2 11.5 8.6 8.6 0.0 
74.6 68.9 66.0 60.3 57.4 54.5 51.7 45.9 43.1 37.3 31.6 28.7 23.0 20.1 17.2 14.4 11.5 11.5 8.6 5.7 5.7 5.7 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 0.0 0.0 2.9 
2.9 5.7 5.7 5.7 0.0 
74.6 66.0 60.3 54.5 48.8 45.9 40.2 34.4 28.7 23.0 20.1 14.4 11.5 8.6 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
5.7 5.7 0.0 
74.6 63.2 54.5 48.8 43.1 34.4 31.6 25.8 20.1 14.4 11.5 5.7 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
5.7 0.0 
74.6 60.3 51.7 43.1 37.3 31.6 23.0 17.2 14.4 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 
2.9 0.0 
74.6 60.3 48.8 40.2 31.6 25.8 20.1 14.4 11.5 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 
0.0 
74.6 57.4 48.8 37.3 31.6 25.8 17.2 11.5 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
74.6 60.3 48.8 37.3 31.6 23.0 17.2 14.4 8.6 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
74.6 60.3 48.8 40.2 31.6 23.0 20.1 14.4 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
74.6 60.3 48.8 40.2 31.6 23.0 20.1 14.4 11.5 8.6 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
